Snap Pin [Stainless Steel] EA949PH-6【23 Pieces Per Package】

Snap Pin [Stainless Steel] EA949PH-6

【Product Specifications】
・Material-Stainless steel
・Dim.…M6
・Qty. per unit…23

Part Number

Configured Part Number is shown.

EA949PH-6

Part Number
EA949PH-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

23 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PH-6 in the Snap Pin [Stainless Steel] EA949PH-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)