• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Snap Ring for Hole [Steel] EA949PA-122【12 Pieces Per Package】

Snap Ring for Hole [Steel] EA949PA-122

【Product Specifications】
・Material-Iron
・Hole dia.…22mm
・Qty. per unit…12

Part Number

Configured Part Number is shown.

EA949PA-122

Part Number
EA949PA-122
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

12 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PA-122 in the Snap Ring for Hole [Steel] EA949PA-122 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)