(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-616【11 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-616

【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 16
・Coarse thread
・Qty. per unit…11

Part Number

Configured Part Number is shown.

EA949MD-616

Part Number
EA949MD-616
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 14.21

11 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MD-616 in the Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-616 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)