(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Loosening Hyper Load Nut EA949LV-512【4 Pieces Per Package】

Anti-Loosening Hyper Load Nut EA949LV-512

【Product Specifications】
・Material-Iron (trivalent chromium)
・Size(mm)-M12
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.

EA949LV-512

Part Number
EA949LV-512
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 18.94

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LV-512 in the Anti-Loosening Hyper Load Nut EA949LV-512 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)