(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-514【11 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-514

【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 14
・Qty. per unit…11

Part Number

Configured Part Number is shown.

EA949LC-514

Part Number
EA949LC-514
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 13.44

11 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LC-514 in the Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-514 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)