• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1206【2 Pieces Per Package】

Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1206

【Product Specifications】
・Material-Carbon steel for structural use (SCM435)
・Hardness-HRC32 to 39
・Thread accuracy-6g
・Surface finish-Black oxide film
・Screw dim. x L (mm)…M12 x 50
・Spec…Half thread

Part Number

Configured Part Number is shown.

EA949HD-1206

Part Number
EA949HD-1206
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HD-1206 in the Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1206 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)