• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-124【7 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-124

【Product Specifications】
・Material-Stainless steel
・Dim.…M12 x 50
・Qty. per unit…7

Part Number

Configured Part Number is shown.

EA949HC-124

Part Number
EA949HC-124
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

7 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HC-124 in the Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-124 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)