• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Hexagonal Head Fully Threaded Bolt EA949HB-83【31 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt EA949HB-83

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M8 x 25
・Qty. per unit…31

Part Number

Configured Part Number is shown.

EA949HB-83

Part Number
EA949HB-83
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

31 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HB-83 in the Hexagonal Head Fully Threaded Bolt EA949HB-83 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)