• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

[Stainless Steel] Phenol Grip EA948CF-2

[Stainless Steel] Phenol Grip EA948CF-2

【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M6
・A…80
・B…18
・C…10
・D…12

Part Number

Configured Part Number is shown.

EA948CF-2

Part Number
EA948CF-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CF-2 in the [Stainless Steel] Phenol Grip EA948CF-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)