(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Steel] Straight Crank EA948CE-88

[Steel] Straight Crank EA948CE-88

【Product Specifications】
・Material-Steel (FCD450)
・Handle sold separately
・Select a handle from EA948CE-1 to -44.
・A…160
・B…46
・C…38
・E…19
・Screw…M10 x 1.5
・Holeshape…Square

Part Number

Configured Part Number is shown.

EA948CE-88

Part Number
EA948CE-88
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 42.05

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Special Mounting Method Others
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Square Shape
Material FCD450 JAN Code 4518340223516

Please check the type/dimensions/specifications of the part EA948CE-88 in the [Steel] Straight Crank EA948CE-88 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)