• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Steel] Straight Crank EA948CE-75

[Steel] Straight Crank EA948CE-75

【Product Specifications】
・Material-Steel (FCD450)
・Handle sold separately
・Select a handle from EA948CE-1 to -44.
・A…80
・B…31
・C…24
・Screw…M8 x 1.25

Part Number

Configured Part Number is shown.

EA948CE-75

Part Number
EA948CE-75
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CE-75 in the [Steel] Straight Crank EA948CE-75 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)