(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Chrome Plating] Rotary Handle EA948CE-31

[Chrome Plating] Rotary Handle EA948CE-31

【Product Specifications】
・Material-SUM22
・Process-Hard chrome plating
・F…M6
・A…16
・B…53
・C…10
・D…13

Part Number

Configured Part Number is shown.

EA948CE-31

Part Number
EA948CE-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.67

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Rotary Pull Handles Mounting Method Threaded
Main Body, Surface Treatment Chrome Plating Additional Function Not Provided Handle Cross Sectional Shape Round Shape
JAN Code 4518340075061

Please check the type/dimensions/specifications of the part EA948CE-31 in the [Chrome Plating] Rotary Handle EA948CE-31 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)