Female Treaded Pillar Grip EA948CE-126

Female Treaded Pillar Grip EA948CE-126

【Product Specifications】
・Material-Phenolic resin
・Screw…M8 x 30
・A…65
・B…Dia. 23

Part Number

Configured Part Number is shown.

EA948CE-126

Part Number
EA948CE-126
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CE-126 in the Female Treaded Pillar Grip EA948CE-126 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)