Female Threaded Clamp Lever EA948CC-5

Female Threaded Clamp Lever EA948CC-5

【Product Specifications】
・Material-Lever: zinc die-cast, Thread: SUM22L
・Color-Silver
・Screw…M12
・R…92
・H…65
・d…19

Part Number

Configured Part Number is shown.

EA948CC-5

Part Number
EA948CC-5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CC-5 in the Female Threaded Clamp Lever EA948CC-5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)