Clamp Lever EA948CA-31 (Part Numbers)

Clamp Lever EA948CA-31

【Product Specifications】
・Color-Black
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M10 x 20
・R…78
・H…55
・d…16

Part Number

Configured Part Number is shown.

EA948CA-31

Part Number
EA948CA-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CA-31 in the Clamp Lever EA948CA-31 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)