• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Male Threaded Knob EA948BY-7

Male Threaded Knob EA948BY-7

【Product Specifications】
・Material-S35C
・Process-Chrome plating
・Screw…M6 x 15
・A…24
・B…15
・C…12
・F…2

Part Number

Configured Part Number is shown.

EA948BY-7

Part Number
EA948BY-7
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BY-7 in the Male Threaded Knob EA948BY-7 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)