(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless steel] Male Threaded Knob EA948BY-22

[Stainless steel] Male Threaded Knob EA948BY-22

【Product Specifications】
・Material-SUS303
・Screw…M4 x 10
・A…16
・B…9.5
・C…8
・F…2.2

Part Number

Configured Part Number is shown.

EA948BY-22

Part Number
EA948BY-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.65

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 10
Main Body, Type Round Shape Main Body Material SUS303 Round Shape, Type Standard
Additional Function Not Provided JAN Code 4518340089129 Outer Diameter of Knob(mm) 16
4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948BY-22 in the [Stainless steel] Male Threaded Knob EA948BY-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)