Male Threaded Knurled Knob EA948BX-93

Male Threaded Knurled Knob EA948BX-93

【Product Specifications】
・Material-Knob: phenolic resinThread: SUM22L (zinc plating)
・Screw…M10 x 40
・D…Dia. 50
・H…32
・d…36

Part Number

Configured Part Number is shown.

EA948BX-93

Part Number
EA948BX-93
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-93 in the Male Threaded Knurled Knob EA948BX-93 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)