(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Female Threaded Knurled Knob EA948BX-62

[Stainless Steel] Female Threaded Knurled Knob EA948BX-62

【Product Specifications】
・Material-SUS303 (electrolytic polishing)
・Screw…M5
・A…21
・B…21
・C…12

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA948BX-62

Part Number
EA948BX-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.20

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-62 in the [Stainless Steel] Female Threaded Knurled Knob EA948BX-62 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)