Female Threaded Plastic Knob EA948BX-104

Female Threaded Plastic Knob EA948BX-104

【Product Specifications】
・Material-Knob: polyamideThread: SUM22
・Screw…M16 x 24
・D…80
・H…50
・d…25

Part Number

Configured Part Number is shown.

EA948BX-104

Part Number
EA948BX-104
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-104 in the Female Threaded Plastic Knob EA948BX-104 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)