(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Plastic Knob EA948BX-101

Female Threaded Plastic Knob EA948BX-101

【Product Specifications】
・Material-Knob: polyamideThread: SUM22
・Screw…M8 x 12
・D…40
・H…25
・d…14

Part Number

Configured Part Number is shown.

EA948BX-101

Part Number
EA948BX-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.19

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Tapped (Stepped) Mounting Section, Length L(mm) 12
Main Body, Type Rectangular Main Body Material Polyamide Mounting Section, Material SUM22
Additional Function Not Provided JAN Code 4548745432923 Outer Diameter of Knob(mm) 40
4-side finish None Female Thread, Round hole processing Blind Hole Square Type Polygon

Please check the type/dimensions/specifications of the part EA948BX-101 in the Female Threaded Plastic Knob EA948BX-101 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)