Male Threaded Wing Knob EA948BR-54

Male Threaded Wing Knob EA948BR-54

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・Thread material: -51 to -69: steel (S10C), -71 to -84: SUS303
・Screw…M6 x 30
・A…47
・B…24
・C…13.5
・Cap color…Orange

Part Number

Configured Part Number is shown.

EA948BR-54

Part Number
EA948BR-54
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BR-54 in the Male Threaded Wing Knob EA948BR-54 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)