(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Female Threaded Wing Knob EA948BR-22

Female Threaded Wing Knob EA948BR-22

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・Thread material: -21 to -35: brass, -41 to -48: SUS308
・Screw…M6
・A…55
・B…28
・C…16
・Cap color…Orange

Part Number

Configured Part Number is shown.

EA948BR-22

Part Number
EA948BR-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.80

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BR-22 in the Female Threaded Wing Knob EA948BR-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)