(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Male Threaded Knob EA948BR-102 (Part Numbers)

Male Threaded Knob EA948BR-102

【Product Specifications】
・Material-Knob: polyamide, Thread: SUM22L (zinc plating)
・Screw…M4 x 10
・A…20
・B…11
・C…9.5

Part Number

Configured Part Number is shown.

EA948BR-102

Part Number
EA948BR-102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.58

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded Mounting Section, Length L(mm) 10
Main Body, Type Butterfly-shaped/bar-shaped Main Body Material Polyamide Mounting Section, Material SUM22L (zinc plating)
Additional Function Not Provided JAN Code 4548745432527 Outer Diameter of Knob(mm) 20
4-side finish None

Please check the type/dimensions/specifications of the part EA948BR-102 in the Male Threaded Knob EA948BR-102 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)