(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Reinforced Nylon] Handle EA948BM-74

[Reinforced Nylon] Handle EA948BM-74

【Product Specifications】
・Material-Polyamide (glass fiber reinforcement)
・Spec. of bolts with a hexagonal hole
・Allowable load-1,000N(The value varies depending on the material of the base side.)
・The polyamide product may deteriorates the resin characteristics underhigh temperature or high humidity.
・Screw…M8
・A…160
・B…194
・E…52

Part Number

Configured Part Number is shown.

EA948BM-74

Part Number
EA948BM-74
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.59

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Threaded U Shape Straight Main Body, Surface Treatment Others
Additional Function Not Provided Handle Cross Sectional Shape Square Shape Size Thread Spacing: 160 mm, width: 31 mm, height: 52 mm, B: 194
Thread Size M8 Finish Glass Fiber Reinforced Allowable load 1000 N (Varies depending on the mounting material)
JAN Code 4518340226012 Specifications 1 Hex socket head cap screw

Please check the type/dimensions/specifications of the part EA948BM-74 in the [Reinforced Nylon] Handle EA948BM-74 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)