[Stainless Steel] Handle EA948BM-26

[Stainless Steel] Handle EA948BM-26

【Product Specifications】
・Material-SUS304 (mirror finish)
・Hole dia.: -24 and -25: 5.4mm, -26: 6.3mm
・Screw to screw distance x W x H…124.5 x 21 x 35mm

Part Number

Configured Part Number is shown.

EA948BM-26

Part Number
EA948BM-26
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BM-26 in the [Stainless Steel] Handle EA948BM-26 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)