• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Decorative Washer for Handle EA948BJ-64

[Stainless Steel] Decorative Washer for Handle EA948BJ-64

【Product Specifications】
・Material-SUS304
・Use this tool for a handle (male thread).
・A1…15
・A2…10.2
・A3…6
・T…1.5
・Compatible dim.…Pull handle dia. 10

Part Number

Configured Part Number is shown.

EA948BJ-64

Part Number
EA948BJ-64
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BJ-64 in the [Stainless Steel] Decorative Washer for Handle EA948BJ-64 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)