[Stainless Steel] Handle (Male Thread) EA948BJ-44

[Stainless Steel] Handle (Male Thread) EA948BJ-44

【Product Specifications】
・Material-Stainless steel (mirror finish)
・With 2 hexagonal nuts and 2 spring washers
・Screw…M5
・A…7
・L1…75
・L…68
・H…30

Part Number

Configured Part Number is shown.

EA948BJ-44

Part Number
EA948BJ-44
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BJ-44 in the [Stainless Steel] Handle (Male Thread) EA948BJ-44 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)