(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Handle (Female Thread) EA948BJ-33

[Stainless Steel] Handle (Female Thread) EA948BJ-33

【Product Specifications】
・Material-Stainless steel (mirror finish)
・Screw…M8
・A…12
・L1…212
・L…200
・H…50

Part Number

Configured Part Number is shown.

EA948BJ-33

Part Number
EA948BJ-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 34.23

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height H(mm) 50 Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Tapped U Shape Straight
Main Body, Surface Treatment Mirror Surface Handle Cross Sectional Shape Round Shape Dimension L(mm) 200
Thread Size M8 Size (mm) A:12, L1:212 Handle Width ø 12
JAN Code 4518340255524

Please check the type/dimensions/specifications of the part EA948BJ-33 in the [Stainless Steel] Handle (Female Thread) EA948BJ-33 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)