[Reinforced Nylon] Handle EA948BG-12

[Reinforced Nylon] Handle EA948BG-12

【Product Specifications】
・Material-Glass fiber reinforced nylon 6
・Use bolt with hexagonal hole (M8) to install. (prepared hole 8.5mm)
・The handle is mountable from the front.
・M…132
・L…156
・H…45
・Color…White

Part Number

Configured Part Number is shown.

EA948BG-12

Part Number
EA948BG-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BG-12 in the [Reinforced Nylon] Handle EA948BG-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)