(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Male/female Threaded Knob EA948BD-41

[Stainless Steel] Male/female Threaded Knob EA948BD-41

【Product Specifications】
・Material-Knob: SUS303, Thread: SUS304
・These knobs have excellent corrosion resistance and are suitable for food machines or cleaning machines.
・Screw…M3
・A…8
・B…12

Part Number

Configured Part Number is shown.

EA948BD-41

Part Number
EA948BD-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.80

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M3 Mounting Section Type Tapped Main Body, Type Round Shape
Main Body Material SUS303 Round Shape, Type Standard Mounting Section, Material SUS304
Additional Function Not Provided JAN Code 4518340219045 Outer Diameter of Knob(mm) 8
4-side finish Knurling Female Thread, Round hole processing Blind Hole

Please check the type/dimensions/specifications of the part EA948BD-41 in the [Stainless Steel] Male/female Threaded Knob EA948BD-41 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)