[Stainless Steel] Male/female Threaded Knob EA948BD-31

[Stainless Steel] Male/female Threaded Knob EA948BD-31

【Product Specifications】
・Material-Knob: SUS303, Thread: SUS304
・These knobs have excellent corrosion resistance and are suitable for food machines or cleaning machines.
・Screw…M8 x 20
・A…24
・B…30

Part Number

Configured Part Number is shown.

EA948BD-31

Part Number
EA948BD-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-31 in the [Stainless Steel] Male/female Threaded Knob EA948BD-31 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)