Female Threaded Knob EA948BD-2

Female Threaded Knob EA948BD-2

【Product Specifications】
・Screw…M6
・D…24
・H…14
・d…16
・Material…IronBlack

Part Number

Configured Part Number is shown.

EA948BD-2

Part Number
EA948BD-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-2 in the Female Threaded Knob EA948BD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)