• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.

Female Threaded Knob EA948BD-1

Female Threaded Knob EA948BD-1

【Product Specifications】
・Screw…M5
・D…20
・H…12
・d…14
・Material…IronBlack

Part Number

Configured Part Number is shown.

EA948BD-1

Part Number
EA948BD-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-1 in the Female Threaded Knob EA948BD-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)