• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless steel] Male Threaded Knob EA948BC-33

[Stainless steel] Male Threaded Knob EA948BC-33

【Product Specifications】
・Material-SUS304
・Barrel finishing
・Screw…M8 x 40
・D…40
・H…24
・d…14

Part Number

Configured Part Number is shown.

EA948BC-33

Part Number
EA948BC-33
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BC-33 in the [Stainless steel] Male Threaded Knob EA948BC-33 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)