[Steel] Knob, Male Thread EA948BB-88

[Steel] Knob, Male Thread EA948BB-88

【Product Specifications】
・Size …Screw :M6×25D:24mmA:5mm
・Made-Steel
・1Including

Part Number

Configured Part Number is shown.

EA948BB-88

Part Number
EA948BB-88
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BB-88 in the [Steel] Knob, Male Thread EA948BB-88 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)