[Steel] Knob, Male Thread EA948BB-85

[Steel] Knob, Male Thread EA948BB-85

【Product Specifications】
・Size …Screw :M5×20D:20mmA:4mm
・Made-Steel
・1Including

Part Number

Configured Part Number is shown.

EA948BB-85

Part Number
EA948BB-85
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BB-85 in the [Steel] Knob, Male Thread EA948BB-85 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)