• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Male Threaded Dimple Knob Black EA948AW-6

Male Threaded Dimple Knob Black EA948AW-6

【Product Specifications】
・Material-Knob: nylon 6, Thread: SUSXM7
・Screw…M5 x 16
・D…16
・H…11
・d…11

Part Number

Configured Part Number is shown.

EA948AW-6

Part Number
EA948AW-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AW-6 in the Male Threaded Dimple Knob Black EA948AW-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)