Dimple Knob Male Thread EA948AV-11

Dimple Knob Male Thread EA948AV-11

【Product Specifications】
・Material-Knob: nylon 6Male thread: SS400 unichrome platingFemale thread: brass
・Screw…M8 x 30
・D…50
・H…30
・d…20

Part Number

Configured Part Number is shown.

EA948AV-11

Part Number
EA948AV-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AV-11 in the Dimple Knob Male Thread EA948AV-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)