• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dimple Knob Female Thread EA948AU-3

Dimple Knob Female Thread EA948AU-3

【Product Specifications】
・Material-Knob:Nylon,Male screw:SS400(unichrome plating),Female screw:S45C
・Screw…M5
・D…16
・H…11
・d…11

Part Number

Configured Part Number is shown.

EA948AU-3

Part Number
EA948AU-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AU-3 in the Dimple Knob Female Thread EA948AU-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)