(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Eye Screw EA638BL-23

[Stainless Steel] Eye Screw EA638BL-23

【Product Specifications】
・Material-SUS304
・Wire dia.…5
・Hole dia.…13
・Shank length…30
・Working load…30kg

Part Number

Configured Part Number is shown.

EA638BL-23

Part Number
EA638BL-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.46

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638BL-23 in the [Stainless Steel] Eye Screw EA638BL-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)