• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

(PVC) Vinyl Tie EA475VA-3

(PVC) Vinyl Tie EA475VA-3

【Product Specifications】
・Dim.-4mm x 600m
・Material-Steel + PVC
・Color…Blue

Part Number

Configured Part Number is shown.

EA475VA-3

Part Number
EA475VA-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475VA-3 in the (PVC) Vinyl Tie EA475VA-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)