(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Annealed Steel Wire EA475HD-8

Annealed Steel Wire EA475HD-8

【Product Specifications】
・Core material-Annealed steel wire
・It can be used to band cables and as a call wire.
・Length-300m
・Outer Dia. of covered wire-2.3mm
・Core dia.-1.47mm

Part Number

Configured Part Number is shown.

EA475HD-8

Part Number
EA475HD-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 96.67

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)