(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Camlock Coupling EA471DB-38

Camlock Coupling EA471DB-38

【Product Specifications】
・Material-Nylon, fiber glass
・Service temperature:-20 to 210℃
・Operating pressure-Below 0.5MPa (fluid pressure)
・Excellent corrosion, chemical, and weather resistances (However, it cannot be used for acid fluid with PH5 or below.)
・Thread…PF1.1/2
・Hose ID…38.5mm

Part Number

Configured Part Number is shown.

EA471DB-38

Part Number
EA471DB-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.28

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Specification 1 ·Thread size: PF1·1/2""·Bamboo size: 38.5 mm/Material: Nylon, fiberglass/operating temperature: -20/210°C Specifications 2 ·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340996076

Please check the type/dimensions/specifications of the part EA471DB-38 in the Camlock Coupling EA471DB-38 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)