(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valves EA470VC-242

Ball Valves EA470VC-242

【Product Specifications】
・Material-Hard polyvinyl chloride
・Service temperature-0℃ to 50℃
・Screw dim.(M x F)…1/2" x 1/4"
・Length…71mm

Part Number

Configured Part Number is shown.

EA470VC-242

Part Number
EA470VC-242
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.71

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Valve Properties None
Screw type RxRc Maximum Operating Pressure(MPa) 1.0 JAN Code 4548745340235
Nominal Thread Size 1/2×1/4 Operating Temperature Range(℃) 0:: 50 Type Other

Please check the type/dimensions/specifications of the part EA470VC-242 in the Ball Valves EA470VC-242 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)