(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Lock Lever Type Damper

Aluminum Lock Lever Type Damper

·ESCO lock lever type damper for butterfly valves.

Part Number

Configured Part Number is shown.

EA470EA-30

Part Number
EA470EA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 160.73

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Aluminum Supply Side, Connection Type Tube Flange
Supply Side, Tube Flange Nominal 3B Control Side, Connection Type Tube Flange Control Side, Tube Flange Nominal 3B
Handle Shape Lever Specifications Lock Lever Type Nominal diameters 4548745162295
Applicable Flange 5K/10K (JIS), 125lb/150lb (ANSI) Working pressure range(Mpa) null::1.0 Operating Temperature Range(℃) -20:: 120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)