• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Ball Valve EA470DL-14

Ball Valve EA470DL-14

【Product Specifications】
・Material-Body: brassHandle: cast iron
・Max. pressure-Water, oil, gas: 1.37MPa (14kgf/cm2)Steam: 0.86MPa (8kgf/cm2)
・Screw dim. (NPT)…1.1/2

Part Number

Configured Part Number is shown.

EA470DL-14

Part Number
EA470DL-14
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DL-14 in the Ball Valve EA470DL-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)