Ball Valve EA470DL-12

Ball Valve EA470DL-12

【Product Specifications】
・Material-Body: brassHandle: cast iron
・Max. pressure-Water, oil, gas: 1.37MPa (14kgf/cm2)Steam: 0.86MPa (8kgf/cm2)
・Screw dim. (NPT)…1.1/4

Part Number

Configured Part Number is shown.

EA470DL-12

Part Number
EA470DL-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DL-12 in the Ball Valve EA470DL-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)