• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Gate Valve EA470DE-10

Gate Valve EA470DE-10

【Product Specifications】
・Material-Body: ductile cast iron (FCD-S)
・Max. pressure-Air, gas, oil, steam, pulsating water (220℃ or less): 0.98MPa (10kgf/cm2), Still water (120℃ or less): 1.37MPa (14kgf/cm2)
・Screw dim. (PT)…1

Part Number

Configured Part Number is shown.

EA470DE-10

Part Number
EA470DE-10
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DE-10 in the Gate Valve EA470DE-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)