• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Gate Valve EA470DD-8

Gate Valve EA470DD-8

【Product Specifications】
・Material-SCS13A (body)
・Connection-Flange connection (JIS B2220 10K)
・Max. pressure-Air, gas, oil, steam (180℃ or less): 1.0MPaStill water (120℃ or less): 1.4MPa
・Nominal…25(1)

Part Number

Configured Part Number is shown.

EA470DD-8

Part Number
EA470DD-8
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DD-8 in the Gate Valve EA470DD-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)